Acton 622215X8

Expand Table
EN
1/5
Reference
REF
DXL
matière
MAT
Nominal diameter
D [mm]
Length
L [mm]
Diameter of the head
DK [mm]
Height of the head
K [mm]
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
622214X6
4x6
Inox A2
4.0
6
8.400
2.70
622214X8
4x8
Inox A2
4.0
8
8.400
2.70
622214X10
4x10
Inox A2
4.0
10
8.400
2.70
622214X12
4x12
Inox A2
4.0
12
8.400
2.70
622214X16
4x16
Inox A2
4.0
16
8.400
2.70
622214X20
4x20
Inox A2
4.0
20
8.400
2.70
622214X25
4x25
Inox A2
4.0
25
8.400
2.70
622214X30
4x30
Inox A2
4.0
30
8.400
2.70
622214X35
4x35
Inox A2
4.0
35
8.400
2.70
622214X40
4x40
Inox A2
4.0
40
8.400
2.70
622215X8
5x8
Inox A2
5.0
8
9.300
2.70
622215X10
5x10
Inox A2
5.0
10
9.300
2.70
622215X12
5x12
Inox A2
5.0
12
9.300
2.70
622215X16
5x16
Inox A2
5.0
16
9.300
2.70
622215X20
5x20
Inox A2
5.0
20
9.300
2.70
622215X25
5x25
Inox A2
5.0
25
9.300
2.70
622215X30
5x30
Inox A2
5.0
30
9.300
2.70
622215X35
5x35
Inox A2
5.0
35
9.300
2.70
622215X40
5x40
Inox A2
5.0
40
9.300
2.70
Vis komprimert visning (40 produkter)
Order numberacton_622215X8
ShorttextRaised countersunk head machine screw cross recess Pozidrive - DIN 966 - Stainless steel A2
Siste endring06.08.2024 08:36:30
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties

Standards

DIN-9x-96x-DIN 966 DIN 966